Search

Base Stand for FlaskScrubber Vantage

Base Stand for FlaskScrubber Vantage Glassware Washers, 4653300
  • Base Stand for FlaskScrubber Vantage Glassware Washers, 4653300
  • FlaskScrubber Vantage Glassware Washer on Base Stand 4653300
Catalog #: 4653300
Qty:
Price: $1,850.00

Attributes

  • Applicable Products: FlaskScrubber Vantage Series Glassware Washers

Specifications

  • Estimated Shipping Weight: 105.0 lbs
  • Estimated Shipping Weight metric: 47.6 kg
  • Dimensions: 32.0" w x 25.1" d x 17.0" h
  • Dimensions metric: 81.3 x 63.8 x 43.2 cm

Base stand elevates FlaskScrubber Vantage washers 17” for loading convenience. Includes one storage compartment with hinged door. Constructed of type 304 stainless steel. Stationary stand, fully assembled with leveling feet. For use with washers manufactured after October 2020.

 

Base Stands elevate washers 17" (43.2 cm) for washer loading convenience and storage of supplies. Type 304 stainless steel stationary stand, fully assembled with leveling feet and instructions.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files