Search

AtmosPure Roughing Prefilter Kit

AtmosPure Roughing Prefilter Kit
  • AtmosPure Roughing Prefilter Kit
Catalog #: 5441500
Qty:
Price: $145.00

Attributes

  • Applicable Products: AtmosPure Re-Gen Gas Purifiers

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.0 kg

This kit filters the inlet and outlet of the glove box as the inert gas is purified. Includes two roughing prefilters and clamp plates to mount inside Protector Glove Boxes.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.