Search

Protector Airo Filtered Fume Hoods

Multi-use fume hood with no ducting. Labconco's fully-featured fume hood with Erlab™’s GreenFumeHood® technology. See how this hood plants trees

Labconco has combined its patented* fully-featured, containment-enhancing Protector® Hood design with Erlab’s GreenFumeHood® (GFH) Filtration Technology to deliver a multi-use fume hood that requires no ducting. The Protector Airo Filtered Fume Hood delivers uncompromising safety to confined laboratory spaces.

Erlab-proven Neutrodine® Filters are the heart of GFH Filtration Technology. 

The Protector Airo goes beyond the typical DH III ductless fume hood. A typical DH III ductless hood uses application-specific carbon filtration, which limits its ability to handle several chemicals at one time or adapt to new lab procedures. Instead, the Protector Airo uses Neutrodine Filters, the most comprehensive, safety-driven carbon filter available. This single molecular filter type can easily adsorb most chemicals and mixtures, taking the guesswork out of filter selection. 

See how the Echo and Airo planted over 4000 trees

*Available only in the Americas



Filter these products

Showing 1 - 18 of 18 Results

3' Protector Airo Filtered Benchtop Hood, 115V
Airo with model in room

Catalog # 184310000

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood,115V, 1 Receptacle
Airo with model in room

Catalog # 184310003

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures
Airo with model in room

Catalog # 184310001

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures, 1 Receptacle
Airo with model in room

Catalog # 184310002

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 230V
Airo with model in room

Catalog # 184310020

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 230V, 2 Fixtures
Airo with model in room

Catalog # 184310021

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V
Airo with model in room

Catalog # 184300000

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 31.7" (80.5 cm)
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 1 Receptacle
Airo with model in room

Catalog # 184300003

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures
Airo with model in room

Catalog # 184300001

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures, 1 Receptacle
Airo with model in room

Catalog # 184300002

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 230V
Airo with model in room

Catalog # 184300020

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 31.7" (80.5 cm)
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 230V, 2 Fixtures
Airo with model in room

Catalog # 184300021

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V
Airo with model in room

Catalog # 184410000

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V, 1 Receptacle
Airo with model in room

Catalog # 184410003

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures
Airo with model in room

Catalog # 184410001

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures, 1 Receptacle
Airo with model in room

Catalog # 184410002

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 230V
Airo with model in room

Catalog # 184410020

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 230V, 2 Fixtures
Airo with model in room

Catalog # 184410021

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
  • Fast, Easy Filtered Fume Hood Installation

    Watch as we demonstrate how fast and easy installation of a Protector® Echo™ or Airo™ Filtered Fume Hood is. No ducting, no external blower, and no building infrastructure redesign required. Perfect for new or retrofit applications where ducting would be impossible or where energy efficiency is a must.

  • How to Program Your Protector Echo or Airo Filtered Fume Hood

Resources

lock Login or register to download resources

Brochures

Protector Echo Filtered Fume Hoods Brochure

This 12-page brochure provides an overview, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo Filtered Fume Hoods.

View PDF (8.7 MB)

Protector Airo Filtered Fume Hoods Brochure

This 8-page brochure provides specifications, ordering information and dimensional data on Protector Airo Filtered Fume Hoods. Neutrodine Filters, SpillStopper Work Surfaces and other accessories are also described.

View PDF (4.9 MB)

User's Manuals

User's Manual for Protector® Echo™ and Airo™ Filtered Fume Hoods

For models:
180 Series – 4', 5', 6' and 8'
181 Series – 4', 5', 6' and 8' with side glass
182 Series – 4', 5', 6' and 8' with 360 degree visibility
183 Series – 4', 5', 6' and 8' Floor-Mount only 
184 Series – 3' and 4' small height models only (Airo) 

View PDF (18.4 MB)



Accessories

Related Products