Search

Airo with model in room
  • Airo with model in room
  • Airo in room 2016
  • Airo filter detail 2016
  • Airo COB 2016

Protector Airo Filtered Fume Hoods

Discontinued

Labconco has combined its patented* fully-featured, containment-enhancing Protector® Hood design with Erlab’s GreenFumeHood® (GFH) Filtration Technology to deliver a multi-use fume hood that requires no ducting. The Protector Airo Filtered Fume Hood delivers uncompromising safety to confined laboratory spaces.

Erlab-proven Neutrodine® Filters are the heart of GFH Filtration Technology. 

The Protector Airo goes beyond the typical DH III ductless fume hood. A typical DH III ductless hood uses application-specific carbon filtration, which limits its ability to handle several chemicals at one time or adapt to new lab procedures. Instead, the Protector Airo uses Neutrodine Filters, the most comprehensive, safety-driven carbon filter available. This single molecular filter type can easily adsorb most chemicals and mixtures, taking the guesswork out of filter selection. 

See how the Echo and Airo planted over 8675 trees

*Available only in the Americas

Multi-use fume hood with no ducting. Labconco's fully-featured fume hood with Erlab™’s GreenFumeHood® technology. 



Filter these products

Showing 1 - 12 of 12 Results

3' Protector Airo Filtered Benchtop Hood,115V, 1 Receptacle
No Image

Catalog # 184310003

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures
No Image

Catalog # 184310001

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures, 1 Receptacle
No Image

Catalog # 184310002

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 230V, 2 Fixtures
No Image

Catalog # 184310021

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 1 Receptacle
No Image

Catalog # 184300003

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures
No Image

Catalog # 184300001

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures, 1 Receptacle
No Image

Catalog # 184300002

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
3' Protector Airo Filtered Benchtop Hood, 230V, 2 Fixtures
No Image

Catalog # 184300021

Discontinued
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V, 1 Receptacle
No Image

Catalog # 184410003

Discontinued
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures
No Image

Catalog # 184410001

Discontinued
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures, 1 Receptacle
No Image

Catalog # 184410002

Discontinued
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop
4' Protector Airo Filtered Benchtop Hood, 230V, 2 Fixtures
No Image

Catalog # 184410021

Discontinued
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop

Fast, Easy Filtered Fume Hood Installation

Watch as we demonstrate how fast and easy installation of a Protector® Echo™ or Airo™ Filtered Fume Hood is. No ducting, no external blower, and no building infrastructure redesign required. Perfect for new or retrofit applications where ducting would be impossible or where energy efficiency is a must.

Literature & Resources

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2015-2020)

      For models with the following part numbers manufactured between 2015 and August 2020.
      180 Series – 4', 5', 6' and 8'
      181 Series – 4', 5', 6' and 8' with side glass
      182 Series – 4', 5', 6' and 8' with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Floor-Mount only 
      184 Series – 3' and 4' small height models only (Airo) 

  • 3-Part Specs

    • Protector Airo Filtered Fume Hoods Specification

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

Related Products

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.