Search

Acid-Resistant CentriVap Centrifugal Vacuum Concentrator 115V

Attributes

  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Specifications

  • Estimated Shipping Weight: 65.0 lbs
  • Estimated Shipping Weight metric: 29.0 kg
  • Dimensions: 14.7" w x 19.3" d x 11.7" h
  • Dimensions metric: 37.3 x 49.0 x 29.7 cm
  • Electrical: 110/115V, 50/60 Hz, 12A

Catalog #
7810016-W1

Price: $8,705.00
Sale Price: $4,352.50

file_download Download Datasheet

CentriVap Acid-Resistant Benchtop Concentrator. 110/115V, 50/60Hz. Used unit. Very good condition. Has minor scuffs on the inside of the chamber. Photos are of actual unit. Vacuum pump, CentriVap Cold Trap, rotor and sample tubes are required (not included).

Serial Number: 190778235

View an equivalent item in new condition.

 

Using centrifugal force, vacuum and controlled heat, the Acid-Resistant CentriVap Vacuum Concentrator rapidly concentrates multiple small samples containing chemicals such as 0.1 to 1% TFA, hydrochloric acid, acetic acid, hydrobromic acid, ammonium hydroxide and sodium hydroxide. Components in the vapor path are constructed of corrosion-resistant materials for long life.