Search

750 ml 19/38 STJ Complete Lyph-Lock Flask

Lyph-Lock 750 ml
  • Lyph-Lock 750 ml
  • Lyph-Lock Complete
  • 19/38 STJ Complete Lyph-Lock Flask
Catalog #: 7550900
Qty:
Price: $630.00

Attributes

  • Volume: 750 ml

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions metric: Flask Bottom: 145mm high, 90.2mm diameter

With 19/38 STJ joint for connection to 19/38 adapter.

A complete Lyph-Lock Flask includes a glass top and bottom and a rubber ring. Flasks should be filled no more than one-third of their volume so that maximum surface area is achieved and efficient lyophilization is assured. Adapters are reuqired to attach flasks to freeze dry valve ports (sold separately). Glass flasks and tops withstand max temperature of 490º C. Gaskets withstand a max temperature of 450º C.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING