Search

6' Telescoping Base Stand with Casters

6' Telescoping Base Stand with Casters
  • 6' Telescoping Base Stand with Casters
Catalog #: 3746714
Qty:

Attributes

  • Nominal Width: 6'
  • Applicable Products: Paramount Ductless Enclosures, Protector Work Stations, Protector XVS Ventilation Stations, Purifier Class I Enclosures, Purifier Filtered PCR Enclosures, Purifier HEPA Filtered Enclosures, Purifier Vertical Clean Benches, XPert Balance Enclosures, XPert & RXPert Filtered Balance Systems, XPert Nano Enclosures
  • Conformance: ADA
  • Maximum Stand Height: 34.5" (85.1 cm)
  • Minimum Stand Height: 27.5" (69.9 cm)

Specifications

  • Estimated Shipping Weight: 125.0 lbs
  • Estimated Shipping Weight metric: 57.0 kg
  • Dimensions: 72.0" w x 29.0" d
  • Dimensions metric: 182.9 x 101.6 cm

Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility for short distances, such as to gain access to the area behind the stand for service or maintenance. Toe-locking, non-marking polyurethane casters, 5" diameter, have bearings for quiet operation. Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-French Language

      This French-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included. En français.

      View Files

  • En Español

    • Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

      Los gabinetes Clase I de seguridad y los gabinetes con filtros HEPA Purifier lo protegen a usted y a su laboratorio. 

      View Files

  • CAD Drawings

    • 6' Telescoping Base Stand with Casters - 3746714

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.