Search

6' Purifier Vertical Clean Bench with UV Light and Protection Panel

Vertical Clean Bench with UV light
  • Vertical Clean Bench with UV light
Catalog #: 3660601
Qty:

Attributes

  • Built-in Options: UV Light
  • Laminar Flow: Vertical
  • Nominal Width: 6'
  • Region: U.S. and Canada
  • Conformance: CAN/CSA C22.2, UL
  • Power Cord & Plug: North America, 115V, 15A

Specifications

  • Estimated Shipping Weight: 393.0 lbs
  • Estimated Shipping Weight metric: 181.4 kg
  • Dimensions: 72" w x 29" d x 46" h
  • Electrical: 115V, 50/60 Hz, 5 A

Purifier Vertical Clean Benches direct HEPA-filtered air downward over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination. Applications for clean benches include pharmacy compounding, plant tissue culture, media plate preparation, electronics inspection, medical device assembly and more. Because they do not provide protection to the user, Vertical Clean Benches should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Vertical Clean Benches are available in 2', 3', 4' and 6' widths.

Labconco also offers Purifier Horizontal Clean Benches that direct HEPA-filtered air horizontally over the work area and Purifier Filtered PCR Enclosures, which are specialized vertical clean benches designed for polymerase chain reactions.



Literature & Resources

  • Brochures

    • Laminar Flow Enclosures

      This brochure contains an overview, specifications and ordering information on Nexus Horizontal Clean Benches, Vertical Clean Benches and PCR enclosures.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-French Language

      This French-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included. En français.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-Italian Language

      This Italian-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • Purifier Vertical Clean Benches Manual

      For catalog numbers: 3970200, 3970201, 3970203, 3970204, 3970220, 3970221, 3970223, 3970223, 3970300, 3970301, 3970303, 3970304, 3970320, 3970321, 3970323, 3970323, 3970400, 3970401, 3970403, 3970404, 3970420, 3970421, 3970423, 3970423, 3970424

      View Files

  • En Español

    • Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

      Los gabinetes Clase I de seguridad y los gabinetes con filtros HEPA Purifier lo protegen a usted y a su laboratorio. 

      View Files

  • 3-Part Specs

    • Purifier Vertical Clean Bench Specifications

      View Files

  • CAD Drawings

  • Revit

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

      For validation of predetermined Vertical Clean Benches and Filtered PCR Enclosures specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Vertical Clean Benches and Filtered PCR Enclosures.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Vertical Clean Benches

      For 39702 Series, 39703 Series, and 39704 Series Purifier Vertical Clean Benches

      View Files

Related Products

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.

No Image

Purifier Horizontal Clean Benches

Discontinued

Discontinued item - Find Replacement

These clean benches direct HEPA-filtered laminar air horizontally over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.