Search

6' Purifier Logic+ Class II Type B2 Biosafety Cabinet 115V

Logic Plus B2 with stand 800
  • Logic Plus B2 with stand 800
Catalog #: 303480000-W1
Qty:
Sale Price: $8,147.50 Price: $16,295.00

Attributes

  • Product Category: Biological Safety Cabinets & Enclosures

Specifications

  • Estimated Shipping Weight: 650.0 lbs
  • Estimated Shipping Weight metric: 294.8 kg
  • Dimensions: 54.3" w x 31.2" d x 72.6" h
  • Dimensions metric: 137.9 x 79.2 x 184.4
  • Electrical: 115V, 60 Hz, 12A, Domestic

4' Purifier Logic+ Class II Type B2 Biosafety Cabinet with 8" sash opening. 115V, 60Hz. Like new. Test unit; was never installed. Photo is representative only. Base stand is required (not included).

Serial Number: 200289273

View an equivalent item in new condition.

 

Purifier Logic+ Class II, Type B2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are NSF-Listed.

These biological safety cabinets are designed to be hard ducted to the outside. During operation, room air is drawn into the top of the cabinet and through a supply HEPA filter. This filtered air flows downward through the work area. Room air is also drawn into the inlet grille located at the work access opening. All of the contaminated air passes through the exhaust HEPA filter. A dedicated exhaust system and remote blower discharge 100% of the filtered exhaust air from the laboratory. Since none of the air is recirculated, these biohazard cabinets may be used for work with agents treated with volatile toxic chemicals and radionuclides.

Our Product Representatives Are Here To Help