Search

6' Purifier Logic Class II, Type A2 Biological Safety Cabinet with 8" sash opening

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Conformance: ADA, CE, NSF 49
  • Exhaust Volume: 403-443 CFM
  • Lighting: Fluorescent
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: British (UK), 230V

Specifications

  • Weight: 805.0 lbs
  • Weight metric: 365.0 kg
  • Dimensions: 78.3" w x 31.2" d x 61.4" h
  • Electrical: 230 volts, 50/60 Hz, 8 amps, British (UK)

Catalog #
3460820

This product has been discontinued and is no longer available for purchase.

View replacement: 6' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening (302680050)

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

  • Installing the Purifier Logic Prefilter Kit

    Video outlining the process of installing the prefilter kit on Labconco's Purifier Logic Class II Biological Safety Cabinet.

  • Biosafety Cabinet Filter Testing

    How to test filters on Labconco biosafety enclosures.

  • Labconco Biosafety Cabinet and Glove Box Smoke Test

    Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.

  • Labconco Biosafety Cabinet Smoke Split Test

    Brief video explaining what a smoke split is and demonstrating how a test can be performed to show where the smoke split lies in a Class II biological safety cabinet.

Resources

lock Login or register to download resources

User's Manuals

Altitude Adjustment for Purifier Logic Biosafety Cabinets

Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic Biosafety Cabinets.

View PDF (686.4 KB)

Navigating the Logic Certifier's Menu - Certifier Instructions

View PDF (447.9 KB)

Navigating the Logic Menu - User Instructions

View PDF (286.7 KB)

Purifier Logic Bag-In Bag-Out Assembly Instructions

Outlines the procedure for assembling the bag-in bag-out filter replacement system on a Purifier Logic Biosafety Cabinet or Purifier Cell Logic Biosafety Cabinet.

View PDF (150.4 KB)

Purifier Logic Class II Type A2 Biosafety Cabinet Manual

For catalog numbers: 34300 Series, 34308 Series, 34400 Series, 34500 Series, 34408 Series, 34508 Series, 34600 Series, 34608 Series

View PDF (1.4 MB)

Purifier Logic Unpacking Instructions

Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.

View PDF (1.9 MB)

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 115 V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 115 V 50/60Hz operation.

View PDF (88.4 KB)

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 230V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 230V 50/60Hz operation.

View PDF (88.9 KB)

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.

View PDF (315.3 KB)

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

View PDF (175.0 KB)

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

View PDF (142.5 KB)



Accessories

Related Products

Product Selection Tools


Services