Search

6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet

Purifier Logic+ B2 Biosafety Cabinet
  • Purifier Logic+ B2 Biosafety Cabinet
  • 6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet
  • 6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet
  • 6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet
  • 6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet
  • 6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet
  • 6' Purifier Logic+ Class II, Type B2 Biosafety Cabinet
Catalog #: 323681101-W1
Qty:
Price: $12,533.00

Specifications

  • Estimated Shipping Weight: 940.0 lbs
  • Estimated Shipping Weight metric: 426.4 kg
  • Dimensions: 78.3" w x 31.2" d x 100.1-106.1" h
  • Dimensions metric: 198.9 x 79.2 x 254.3-269.5 cm
  • Electrical: 115V, 60 Hz, 12A

This is a returned product. To view product features and details, click here.

NOTE: Unit is bowed up on lower front edge and has scuff marks in lower corners of baffle. Product was never used.

Our Product Representatives Are Here To Help