Search

6 Pipette Insert

6 Pipette Insert
  • 6 Pipette Insert
Catalog #: 4575500
Qty:
Price: $465.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 1.2" w x 8.7" d x 5.5" h
  • Dimensions metric: 3.0 x 22.1 x 14.0 cm

6 Pipette Insert securely holds up to six pipettes vertically to clean and dry pipettes. Constructed of type 304 stainless steel. For use in Labconco Lower Spindle Racks manufactured after October 2020.

Pipette Inserts permit direct injection cleaning of pipets. Self-sealing silicone check valves allow washing of partial or full loads. Type 304 stainless steel.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files