Search

50 ml round, 28 mm Aluminum Tube Racks (4 tubes)

4-place 50ml Conical Aluminum Tube Rack_4026410
  • 4-place 50ml Conical Aluminum Tube Rack_4026410
  • 50 ml round, 28 mm Aluminum Tube Racks (4 tubes)
Catalog #: 4026409
Qty:
Price: $238.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 1.5" x 6.0" x 4.0"

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.