Skip to main content
5' RXPert System with Stainless Steel Work Surface
Product model
Catalog # 3971576

5' RXPert System with Stainless Steel Work Surface

RXPert Single Filtered Balance Systems
RXPert Single Filtered Balance Systems
RXPert Single Filtered Balance Systems
RXPert Single Filtered Balance Systems

Includes canopy & damper for thimble ducting to outside, analog airflow monitor & stainless steel work surface.

Work Surface Included
Epoxy Resin Work Surface
Stainless Steel Work Surface
None
Blower Requirements
Remote Blower or Filtermate Portable Exhauster(s) and Filters Required
Sash Opening Height
12.0" (30.5 cm)
9.4" (23.9 cm)
Shipping Width
2'
3'
4'
5'
6'
Region
International
Not Applicable
U.S. and Canada
Air Usage/Static Pressure with Sash at Working Height
At 60 FPM, Exhausts 130 CFM at .37 - .43" H2o Static Pressure. at 80 FPM, Exhausts 175 CFM at .53 - .62" H2o Static Pressure
At 60 FPM, Exhausts 175 CFM at .40 - .46" H2o Static Pressure. at 80 FPM, Exhausts 235 CFM at .57 - .66" H2o Static Pressure
At 60 FPM, Exhausts 85 CFM at .35 - .41" H2o Static Pressure. At 80 FPM, Exhausts 115 CFM at .48 - .57" H2o Static Pressure
Not Listed

Need help with this selection?

Talk to an Expert âž”

Related products

Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Waste Chute Stopper
Waste Chute Stopper
Waste Chute Stopper is used to seal the waste chute on XPert Balance Enclosures, XPert Bulk Powder Enclosures, XPert Bulk Powder Filtered Systems, Xpert Bulk Powder Filtered Stations and Protector...
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...