Search

5' Protector ClassMate Laboratory Hood

Protector ClassMate educational hood with combination sash
  • Protector ClassMate educational hood with combination sash
  • Protector ClassMate instructional hood with combination sash
  • Protector ClassMate educational hood
Catalog #: 160505102
Qty:

Attributes

  • Product Subcategory: Educational
  • Nominal Width: 5'
  • Sash Movement Direction: Combination (Vertical & Horizontal)
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, SEFA 8 (Cabinet Surface Finish), UL 1805, UL 61010
  • Electrical Duplexes: 1
  • Lighting: LED
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 530.0 lbs
  • Estimated Shipping Weight metric: 240.4 kg
  • Dimensions: 60.0" w x 32.7" d x 59.0" h
  • Dimensions metric: 152.4 x 81.9 x 149.9 cm
  • Electrical: 100-115V, 50/60 Hz, 10A

The patented Protector ClassMate Laboratory Hood is designed to meet the needs of instructional laboratories. Clear back and sides and taller front viewing window provide enhanced visibility for conducting chemistry demonstrations or observing students using the hood. The clear back also does not obstruct visibility when hoods are placed back-to-back in an island configuration.

Fully-featured with baffle and air foil, this high-performance by-pass hood maintains safe airflow while conserving energy. The Protector ClassMate Hood is benchtop design and offered in 4', 5', and 6' widths. Models with combination style sashes are also available.



Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

  • User's Manuals

    • Protector ClassMate Laboratory Hoods Manual (2017-present)

      User's manual for 1604041xx Series, 1605041xx Series, 1606041xx Series, 1604042xx Series, 1605042xx Series, 1606042xx Series, 1604051xx Series, 1605051xx Series, and 1606051xx Series Protector ClassMate Laboratory Fume Hoods

      View Files

    • Protector ClassMate Laboratory Hoods Manual (pre-2017)

      For catalog series: 69704, 69705, 69706, 69714, 69715, 69716

      View Files

    • Wiring Diagram for 4', 5' and 6' Protector ClassMate Laboratory Hoods

      For Protector ClassMate Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 6982300, Rev.-.

      View Files

  • 3-Part Specs

    • Protector ClassMate Laboratory Fume Hoods Specifications

      View Files

  • CAD Drawings

    • 5' ClassMate Fume Hood with service fixtures

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector ClassMate Hoods

      For 1604041xx, 1604042xx, 1604051xx, 1605041xx, 1605042xx, 1605051xx, 1606041xx, 1606042xx, and 1606051xx series models of Protector ClassMate Fume Hoods

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.