Search

4' XPert Balance Enclosure

XPert Balance Enclosure without Airflow Monitor
  • XPert Balance Enclosure without Airflow Monitor
Catalog #: 3930400-W1
Qty:
Sale Price: $2,597.50 Price: $5,195.00

Attributes

  • Product Category: Balance, Bulk Powder & Equipment Enclosures

Specifications

  • Estimated Shipping Weight: 160.0 lbs
  • Estimated Shipping Weight metric: 73.0 kg
  • Dimensions: 48" w x 29" d x 22.8" h
  • Dimensions metric: 121.9 x 73.7 x 57.9 cm

4' XPert Balance Enclosure, 22.8" tall. New, never used. Photo is representative only.

Serial Number: 190982872

 

XPert Balance Enclosures provide user protection by keeping powders, particulates and fume contained during weighing procedures. They are well suited for pharmaceutical research and other laboratory applications involving weighing of toxic substances. These vented balance safety enclosures may be ducted to the outside or connected to the FilterMate Portable Exhauster to be exhausted back into the laboratory through HEPA filters, carbon filters, or a combination of both HEPA and carbon filters.

Their ample, 23" interior depth (30" depth for "Deep" models) easily accommodates large micro and analytical balances, and a true bag-in/bag-out filter disposal system allows safe filter replacement.

Our Product Representatives Are Here To Help