Search

4' RXPert Single Filtered Balance System 115V

Specifications

  • Estimated Shipping Weight: 285.0 lbs
  • Estimated Shipping Weight metric: 130.0 kg
  • Dimensions: 48.0" w x 29.0" d x 50.4" h
  • Dimensions metric: 121.9 x 73.7 x 128.0 cm
  • Electrical: 115V, 60 Hz

Catalog #
3971475-W1

Price: $8,870.00
Sale Price: $4,435.00

file_download Download Datasheet

4' RXPert Single Filtered Balance System, Tall. 115V, 60Hz. Refurbished. There is a dent on the wrapper back and various minor scratches. Work surface, supporting base, remote blower and ductwork are required (not included). Photo is representative only.

Serial Number: 180761186

View an equivalent item in new condition.

 

RXPert Single Filtered Balance Systems are Class I biological safety cabinets designed for drug compounding and manipulation of pharmaceutical ingredients. They meet the USP <800> requirements for non-sterile compounding when ducted, and include a factory-installed canopy and damper for thimble ducting to the outside. Their true bag-in/bag-out HEPA filter disposal system provides safe filter replacement.