RXPert Double Filtered System with Epoxy Work Surface
Catalog #: 3971487-W1
Qty:
Sale Price: $8,792.50 Price: $17,585.00
Specifications
- Estimated Shipping Weight: 560.0 lbs
- Estimated Shipping Weight metric: 254.0 kg
- Dimensions: 48.0" w x 29.0" d x 59.8" h
- Electrical: 100-115V, 60 Hz
NOTE:
-
Front top panel has a scratch in the paint (not through the paint / metal showing)
-
Back side, Scratch through the paint on back upper panel (fixed with touch up paint)
-
Paint issues around bolt heads
-
Back lower panel has has slight curve
Our Product Representatives Are Here To Help