Search

4' Purifier Vertical Clean Bench with UV Light and Airflow Monitor 115V

Attributes

  • Product Category: Clean Benches

Specifications

  • Weight: 195.0 lbs
  • Weight metric: 88.0 kg
  • Dimensions: 48" w x 28.6" d x 36.8" h
  • Electrical: 115V, 60 Hz, 5A

Catalog #
3970404-W1

Price: $8,535.00
Sale Price: $4,267.50

file_download Download Datasheet

4' Purifier Vertical Clean Bench with UV light and LED airflow monitor. 115V, 60 Hz. Used unit. Product never installed. There are scratches and scrapes in various places. Photos are representative only.

Serial Number: 170644151

View an eqivalent item in new condition.

 

Purifier Vertical Clean Benches direct HEPA-filtered air downward over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination. Applications for clean benches include plant tissue culture, media plate preparation, electronics inspection, medical device assembly and pharmacy drug preparation. Because they do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Vertical Clean Benches are available in 2', 3' and 4' widths.

Labconco also offers Purifier Horizontal Clean Benches that direct HEPA-filtered air horizontally over the work area and Purifier Filtered PCR Enclosures, which are specialized vertical clean benches designed for polymerase chain reactions.