Search

4' Purifier Logic+ Class II A2 Biological Safety Cabinet with 20 cm sash opening

Purifier Logic+ EN 12469 Certified Class II Type A2 Biosafety Cabinet on Stand
  • Purifier Logic+ EN 12469 Certified Class II Type A2 Biosafety Cabinet on Stand

Catalog #: 302488050

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Base Stand: Required (not included)
  • Conformance: CE, EN 12469
  • Exhaust Volume: 269-296 CFM
  • Lighting: Fluorescent
  • Power Cord & Plug: British (UK), 230V

Specifications

  • Estimated Shipping Weight: 750.0 lbs
  • Estimated Shipping Weight metric: 340.0 kg
  • Dimensions: 48.0" w x 31.9" d x 65.0" h
  • Dimensions metric: 121.9 x 81.1 x 165.2 cm
  • Electrical: 230V, 50/60 Hz, 6A

How to Safely Operate Your Biosafety Cabinet

This video will explain how to safely operate your Labconco Logic+ or Axiom biological safety cabinet. Work in comfort and safety.

Literature & Resources

  • Brochures

    • EN 12469 Certified Biosafety Cabinet

      This 8 page brochure provides product specifications, ordering information, dimensional data and accessories.

    • French-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page French-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. En français.

    • German-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page German-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. Auf Deutsch.

    • Italian-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page Italian-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. In italiano.

  • White Papers

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.