Search

4' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand

Cell Logic+ B2 Biosafety Cabinet on Stand
  • Cell Logic+ B2 Biosafety Cabinet on Stand
  • Cell Logic+ B2 Biosafety Cabinet
  • 4' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand
  • Purifier Logic+ Inclination Technology
  • Temp-Zone 800
  • Purifier Logic+ Filter Bar Graph
  • Purifier Logic+ Sash Height Alarm
  • Microscope in Scope-Compatible Cell Logic-PLUS 800
  • Purifier Logic+ UV Light
  • Logic Plus Detail Flush Damped Duplex open Plugged in 800
  • Logic Plus Detail Flush Cover Damped Duplex 800
  • Logic Plus Detail VacuPass 800

Catalog #: 333481140

Discontinued Item

View replacement: 4' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand (333481141)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Class II, Type B2 Total Exhaust Safety Cabinets
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Built In Options: Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal, Microscope-Compatible
  • Region: International
  • Base Stand: Included
  • Conformance: ADA, CE, NSF 49
  • Exhaust Volume: 734 CFM
  • Lighting: Fluorescent
  • Power Cord & Plug: China/Australia, 230V
  • Service Fixtures: One

Specifications

  • Estimated Shipping Weight: 730.0 lbs
  • Estimated Shipping Weight metric: 331.1 kg
  • Dimensions: 54.3"w x 31.2"d x 100.1-106.1"h
  • Electrical: 230 volts, 50/60 Hz, 6 amps, China/Australia

Airflow Animation for the Purifier Logic+ Class II, Type B2 Biosafety Cabinet

This video shows the airflow pattern through a Purifier Logic+ Class II, Type B2 Biosafety Cabinet.

Literature & Resources

  • Brochures

    • Logic+, Axiom and Class I Biosafety Cabinet Brochure

      This 40-page catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

    • Personnel and Product Protection: A Guide To Biosafety Enclosures

      Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

      View Files

  • User's Manuals

    • Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets User's Manual (2019)

      This manual covers Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 32348xxx1, 32368xxx1, 33348xxx1, 33368xxx1, 34348xxx1 and 34368xxx1 manufactured May 2019 and later.

      View Files

    • MyLogic Operating System Instruction Chart (2019)

      This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).

      View Files

    • MyLogic Operating System Instruction Chart for Certifiers (2019)

      This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).

      View Files

  • En Español

    • Gabinetes de Bioseguridad Purifier Clase II

      Nada mejora la experiencia humana más que un gabinete de bioseguridad que le permita trabajar con confianza y tranquilidad. Una de las características exclusivas del gabinete de bioseguridad Purifier es su inteligencia integrada para mantener con precisión el flujo de aire correcto, incluso ante la carga de los filtros HEPA. 

      View Files

  • White Papers

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

      View Files

    • Maximizing User Safety Through Ergonomic BSC Design

      This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

      View Files

  • Technical Manuals

    • Biosafety Cabinet Technical Manual and Specifications

      Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets

      Axiom C1 Biosafety Cabinets 

      PuriCare Procedure Stations 

      View Files

  • 3-Part Specs

    • Labconco Purifier Logic+ Class II, Type B2 Biological Safety Cabinet Specification

      View Files

  • CAD Drawings

  • Revit

    • 4' Purifier Logic+ B2 Biosafety Cabinet Revit

      View Files

    • 4' Purifier Logic+ Class II, Type B2 Biological Safety Cabinet with Stand Revit Model

      View Files

    • 6' Purifier Logic+ B2 Biosafety Cabinet Revit

      View Files

    • 6' Purifier Logic+ Class II, Type B2 Biological Safety Cabinet with Stand Revit Model

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Logic+ Series Biological Safety Cabinets

      This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

      Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series

      It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Cell Logic+ Biosafety Cabinets

      Type, Model:

      3y239xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 9" Sash 

      3y249xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 9" Sash 

      3y259xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 9" Sash 

      3y269xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 9" Sash 

      3y348xx-21, 31, 41, 51, 61, 71 Type B2 4' Wide, 8" Sash 

      3y368xx-21, 31, 41, 51, 61, 71 Type B2 6' Wide, 8" Sash 

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.