Search

4' Purifier Axiom C1 Biological Safety Cabinet, 100V with Base Stand

Axiom Type C1 Biosafety Cabinet 2K Alpha
  • Axiom Type C1 Biosafety Cabinet 2K Alpha
  • Axiom COB no stand 1200
  • Axiom no duct with model 1200
  • Axiom with duct, with model 1200
  • Axiom exhaust top 1200
  • Logic Plus Detail Flush Cover Damped Duplex 800
  • Logic Plus Detail VacuPass 800
  • Logic Plus Detail UV Lamp 800
  • Axiom C1 BSC with R&D 100 2016 Awards Finalist Logo

Catalog #: 304410120

Discontinued Item

View replacement: 4' Purifier Axiom Class II C1 Biosafety Cabinet with 10" sash opening with Base Stand (304410121)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 10" (25 cm)
  • Region: International
  • Base Stand: Included
  • Conformance: ETL, Modified ASHRAE 110, NSF 49
  • Exhaust Volume: 387-480 CFM
  • Lighting: Fluorescent
  • Power Cord & Plug: 100V, 20A

Specifications

  • Estimated Shipping Weight: 721.0 lbs
  • Estimated Shipping Weight metric: 327.0 kg
  • Dimensions: 54.2"w x 32.7"d x 91.7"h
  • Electrical: 100 volts, 50/60 Hz, 12 amps

Creation Story of the Axiom Type C1 Biosafety Cabinet

Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Every day they make new discoveries and defend us against new risks, new agents and new threats to our health.

Literature & Resources

  • Brochures

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopoeia (USP) chapters <795>, <797> and <800>.

    • Biosafety Cabinet Management Ebook

      Knowledge. You can share it, and share it, and never run out. That's why we made our most valuable information about biological safety in your laboratory free. Our 39 page ebook will guide you to the answers you need. 

    • Personnel and Product Protection: A Guide To Biosafety Enclosures

      Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

    • Purifier Axiom Savings Brochure

      This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

  • User's Manuals

    • Purifier Axiom Type C1 Biosafety Cabinet User's Manual (2015-2021)

      Type C1 Biosafety Cabinet Models manufactured before June 2021:

      30441 series, 30448 series, 30461 series, 30468 series

  • En Español

    • Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

      This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

  • White Papers

    • Class II Type C1 Biosafety Cabinet

      Discusses the disadvantages of current Class II, Type A and B biological safety cabinets and how the Type C1 BSC compares with them. Versatility, safety and savings are addressed. Provided a life cycle cost analysis and compares the Type C1 to A2, A2 with Canopy, B1 and B2. Authored by David Wasescha, Product Manager at Labconco. 

  • Technical Manuals

    • Axiom Technical Manual and Specifications (Before May 2021)

      Type C1 Biosafety Cabinet Models:

      30441 series, 30448 series, 30461 series, 30468 series

  • 3-Part Specs

    • Labconco Purifier Axiom Class II, Type C1 Biological Safety Cabinet Specification (Before May 2021)

  • CAD Drawings

    • 4' Purifier Axiom C1 Biological Safety Cabinet with Stand Revit Model

    • 4' Purifier Axiom C1 Biosafety Cabinet CAD

    • 6' Purifier Axiom C1 Biological Safety Cabinet with Stand Revit Model

    • 6' Purifier Axiom C1 Biosafety Cabinet CAD

  • Application Notes

    • Application Note: Safe Chemical Handling in the Purifier Axiom

      Abstract: A new Type of Class II BSC has emerged that will simplify the selection process and provide true flexibility in modern laboratories needing both chemical and biological protection. Along with 3rd party validation in biological challenges by NSF International®, the Purifier Axiom Class II BSC was put under ASHRAE 110 containment testing for chemical hazards to verify its ability to handle chemical hazards as well as a fume hood. 

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Axiom Series Biosafety Cabinets

      For validation of predetermined Purifier Axiom Type C1 Biosafety Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Axiom Biosafety Cabinets. Includes 30441, 30448, 30461 and 30468 series.

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Axiom Biosafety Cabinets

      For 30441xx Series, 30448xx Series, 30461xx Series, and 30468xx Series Purifier Axiom Type C1 Biosafety Cabinets

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or evaporation equipment for your application.