Search

4' PuriCare Procedure Station with 12" sash opening, UV light and service fixture

Attributes

  • Region: International
  • Built-In Options: Cord & Cable Pass-Through, Hose Tip Valve(s), UV Light
  • Conformance: ADA, CE, NSF 49
  • Light Fixtures: Ultraviolet, Fluorescent
  • Nominal Exterior Width: 4' (122 cm)
  • Nominal Sash Opening: 12" (30 cm)
  • Power Cord & Plug: 100 volts, 15 amps
  • Primary Application: Special procedures such as surgical operations
  • Service Fixtures: One

Specifications

  • Estimated Shipping Weight: 725.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg
  • Dimensions: 54.3" w x 31.2" d x 61.7" h
  • Dimensions metric: 137.9 x 79.2 x 156.7 cm
  • Electrical: 100V, 50/60 Hz, 12A

Catalog #
312421020

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

PuriCare Procedure Stations provide personnel, animal and environmental protection. They are specialized Class II, Type A2 biological safety cabinets that meet or exceed the product and personnel protection requirements of NSF 49. These Stations are designed for conducting small animal research activities including cage changing, weighing, anesthesia delivery and surgical procedures.



Resources

lock Login or register to download resources

Brochures

PuriCare Laboratory Animal Research Stations Catalog

Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

View PDF (1.6 MB)

User's Manuals

PuriCare Procedure Stations Manual (2013-2019)

This manual covers PuriCare Procedure Stations manufactured between April 2013 and May 2019. It covers model series 31142xxxx, 31241xxxx, 31162xxxx and 31261xxxx.

View PDF (2.3 MB)

This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets manufactured from 2013 to early 2019 as well as all Axiom® Biological Safety Cabinets and Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings.

View PDF (859.1 KB)

MyLogic Operating System Instruction Chart (2019)

This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).

View PDF (933.9 KB)

MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019)

This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on any Logic®+ Biological Safety Cabinet manufactured between 2013 and early 2019 as well as Axiom® Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings.

View PDF (83.7 KB)

MyLogic Operating System Instruction Chart for Certifiers (2019)

This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).

View PDF (357.6 KB)

PuriCare Procedure Stations Manual

For catalog series: 38000, 38100

View PDF (1.4 MB)

PuriCare Procedure Stations Manual (2019)

This manual covers PuriCare Procedure Stations with 10" sashes manufactured May 2019 and later. It covers model series 31241xxx1 and 31261xxx1.

View PDF (2.1 MB)

PuriCare Procedure Stations Manual with 12 in Sash

This manual covers Purifier Logic+ Type A2 Biosafety Cabinets and PuriCare Procedure Stations with 12" sash. It covers model series 30242xxxx, 30252xxxx, 50262xxxx, 31242xxxx, 31252xxxx and 31262xxxx.

View PDF (2.4 MB)



Accessories

Related Products

Product Selection Tools


Services