Search

4' PuriCare Procedure Station with 12" sash opening

4' PuriCare Procedure Station with 12" sash opening
  • 4' PuriCare Procedure Station with 12" sash opening
Catalog #: 312420070
Qty:

Attributes

  • Region: International
  • Conformance: ADA, CE, NSF 49
  • Light Fixtures: Fluorescent
  • Nominal Exterior Width: 4' (122 cm)
  • Nominal Sash Opening: 12" (30 cm)
  • Power Cord & Plug: India, 230 volts
  • Primary Application: Special procedures such as surgical operations
  • Service Fixtures: No

Specifications

  • Estimated Shipping Weight: 725.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg
  • Dimensions: 54.3" w x 31.2" d x 61.7" h
  • Dimensions metric: 137.9 x 79.2 x 156.7 cm
  • Electrical: 230V, 50/60 Hz, 6A

PuriCare Procedure Stations provide personnel, animal and environmental protection. They are specialized Class II, Type A2 biological safety cabinets that meet or exceed the product and personnel protection requirements of NSF 49. These Stations are designed for conducting small animal research activities including cage changing, weighing, anesthesia delivery and surgical procedures.



Literature & Resources

  • Brochures

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

  • User's Manuals

    • MyLogic Operating System Instruction Chart (2019)

      This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).

    • MyLogic Operating System Instruction Chart for Certifiers (2019)

      This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).

    • PuriCare Procedure Stations Manual

      For catalog series: 38000, 38100

    • PuriCare Procedure Stations Manual (2019)

      This manual covers PuriCare Procedure Stations with 10" sashes manufactured May 2019 and later. It covers model series 31241xxx1 and 31261xxx1.

    • PuriCare Procedure Stations Manual with 12 in Sash

      This manual covers Purifier Logic+ Type A2 Biosafety Cabinets and PuriCare Procedure Stations with 12" sash. It covers model series 30242xxxx, 30252xxxx, 50262xxxx, 31242xxxx, 31252xxxx and 31262xxxx.

  • Technical Manuals

    • Logic and PuriCare Technical Manual and Specifications (Before 2013)

      Provides detailed information for use in certifying or servicing Labconco biological safety cabinets.

    • Logic+ Technical Manual and Specifications (2013 to Early 2019)

      Applies to all Logic+ and Cell Logic+ Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations manufactured from 2013 to early 2019. Choose the Technical Manual for either 8" and 10" or 12" sash openings.

    • Logic+, Cell Logic+ and PuriCare Technical Manual and Specifications (2019)

      Applies to all Logic+ and Cell Logic+ Class II Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations (A2 8" and 10" sash openings and B2 8" sash openings) manufactured May 2019 or later.

  • 3-Part Specs

    • PuriCare Procedure Station Specifications

  • Declarations of Conformity

    • CE Declaration of Conformity - PuriCare Procedure Stations

      For 31241xxxx Series, 31242xxxx Series, 31252xxxx Series, 31261xxxx Series, and 31262xxxx Series PuriCare Procedure Stations

Related Products

COVID-19 Handling Type A2 Biosafety Cabinet

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Remote Blowers

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Replacement Disposable Prefilter for Vertical Clean Benches & Filtered PCR Enclosures

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.