Search

4' Paramount Sash Closure (Tall)

4' Paramount Sash Closure (Tall)
  • 4' Paramount Sash Closure (Tall)
Catalog #: 6963904
Qty:
Price: $980.00

Attributes

  • Applicable Products: 4' Paramount Ductless Enclosure (Tall & Deep), 4' Paramount Ductless Enclosure (Tall)

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg
  • Dimensions: 48.0" w x 12.0" h
  • Dimensions metric: 122 x 30 cm

Bi-fold doors allow the sash opening to be closed to prevent contaminants from enter the enclosure during periods of non-use. Closure includes epoxy-coated steel doors and mounting hardware. Requires installation.

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.