Search

4' Logic Vue Canopy Connection

Logic Vue Canopy Connection
  • Logic Vue Canopy Connection
Catalog #: 3347811
Qty:
Price: $1,190.00

Attributes

  • Applicable Products: Logic Vue Large Class II Enclosures

Specifications

  • Estimated Shipping Weight: 33.0 lbs
  • Estimated Shipping Weight metric: 15.0 kg
  • Dimensions: 28" w x 14.8" d x 19.0" h
  • Dimensions metric: 71.12 x 37.02 x 48.26 cm

For thimble ducting 4' Logic Vue Class II Enclosures. Maintains safe negative pressure exhaust flow. A built-in sensor recognizes building exhaust failure in less than one second and signals an alarm via the enclosure's LCD screen. Adds 11.8" to overall depth of Logic Vue. Includes 12" ID duct collar. Installation required.

Accessories for use with Logic Vue Class II Enclosures.

Literature & Resources

  • Brochures

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

  • En Español

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.