Search

3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening

Purifier Logic+ A2 Biosafety Cabinet on Stand
  • Purifier Logic+ A2 Biosafety Cabinet on Stand
  • Purifier Logic+ A2 Biosafety Cabinet
  • 3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening
  • Purifier Logic+ Inclination Technology
  • Purifier Logic+ Filter Bar Graph
  • Purifier Logic+ Sash Height Alarm
  • Purifier Logic+ UV Light
  • Logic Plus Detail Flush Damped Duplex open Plugged in 800
  • Logic Plus Detail Flush Cover Damped Duplex 800
  • Logic Plus Detail VacuPass 800

Catalog #: 302380000

Discontinued Item

View replacement: 3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening (302380001)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Nominal Width: 3'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: U.S. and Canada
  • Base Stand: Required (not included)
  • Conformance: ADA, CAN/CSA C22.2, ETL, NSF 49, UL
  • Exhaust Volume: 253-279 CFM
  • Lighting: Fluorescent
  • Power Cord & Plug: North America, 115V, 15A

Specifications

  • Estimated Shipping Weight: 510.0 lbs
  • Estimated Shipping Weight metric: 231.3 kg
  • Dimensions: 42.3"w x 31.2"d x 61.7"h
  • Electrical: 115 volts, 60 Hz, 12 amps

Creation Story of the Axiom Type C1 Biosafety Cabinet

Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Every day they make new discoveries and defend us against new risks, new agents and new threats to our health.

Literature & Resources

  • En Español

    • Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

      This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

  • Brochures

    • Purifier Logic+ & Cell Logic+ Type A2 & B2 Biosafety Cabinets Brochure

      This 20-page catalog contains an overview, ordering information, dimensional data and accessory information.

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopoeia (USP) chapters <795>, <797> and <800>.

    • Labconco Green Initiatives

      Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

    • Biosafety Cabinet Management Ebook

      Knowledge. You can share it, and share it, and never run out. That's why we made our most valuable information about biological safety in your laboratory free. Our 39 page ebook will guide you to the answers you need. 

    • Personnel and Product Protection: A Guide To Biosafety Enclosures

      Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

  • User's Manuals

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (2019)

      This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1 and 30268xxx1 manufactured May 2019 and later.

    • MyLogic Operating System Instruction Chart (2013 to 2019)

      This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets manufactured from 2013 to early 2019 as well as all Axiom® Biological Safety Cabinets and Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings.

    • MyLogic Operating System Instruction Chart (2019)

      This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).

    • MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019)

      This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on any Logic®+ Biological Safety Cabinet manufactured between 2013 and early 2019 as well as Axiom® Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings.

    • MyLogic Operating System Instruction Chart for Certifiers (2019)

      This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (2013-2019)

      This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxxx, 30238xxxx, 30241xxxx, 30248xxxx, 30251xxxx, 30258xxxx, 30261xxxx and 30268xxxx manufactured between March 2013 and May 2019.

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (French)

      This manual is in French and covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxxx, 30238xxxx, 30241xxxx, 30248xxxx, 30251xxxx, 30258xxxx, 30261xxxx and 30268xxxx.

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User's Manual

      For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.

  • White Papers

    • Maximizing User Safety Through Human Factors Design

      This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

  • 3-Part Specs

    • Labconco Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Specification

  • CAD Drawings

    • 3' Purifier Logic+ A2 Biosafety Cabinet CAD

    • 4' Purifier Logic+ A2 Biosafety Cabinet CAD

    • 5' Purifier Logic+ A2 Biosafety Cabinet CAD

    • 6' Purifier Logic+ A2 Biosafety Cabinet CAD

    • 3' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

    • 4' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

    • 5' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

    • 6' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Logic+ Biosafety Cabinets

      Type, Model:

      30231xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 10" Sash 

      30238xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 8" Sash 

      30241xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 10" Sash 

      31241xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 10" Sash 

      30248xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 8" Sash 

      30251xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 10" Sash 

      30258xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 8" Sash 

      30261xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 10" Sash 

      31261xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 10" Sash 

      30268xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 8" Sash 

      30348xx-21, 31, 41, 51, 61, 71 Type B2 4' Wide, 8" Sash 

      30368xx-21, 31, 41, 51, 61, 71 Type B2 6' Wide, 8" Sash 

  • Technical Manuals

    • Logic+ Technical Manual and Specifications (2013 to Early 2019)

      Applies to all Logic+ and Cell Logic+ Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations manufactured from 2013 to early 2019. Choose the Technical Manual for either 8" and 10" or 12" sash openings.

    • Logic+, Cell Logic+ and PuriCare Technical Manual and Specifications (2019)

      Applies to all Logic+ and Cell Logic+ Class II Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations (A2 8" and 10" sash openings and B2 8" sash openings) manufactured May 2019 or later.

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Logic+ Series Biological Safety Cabinets

      This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

      Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series

      It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Replacement Disposable Prefilter for Vertical Clean Benches & Filtered PCR Enclosures

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or evaporation equipment for your application.