Search

3' Protector Airo Filtered Benchtop Hood,115V, 1 Receptacle

Airo with model in room
  • Airo with model in room
  • Airo in room 2016
  • Airo filter detail 2016
  • Airo COB 2016

Catalog #: 184310003

Discontinued Item

View replacement: 3' Protector Airo Filtered Fume Hood 115V (184310203)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Air foil Type: Eco-Foil
  • Blower Requirements: Integral blower included
  • Conformance: AFNOR NF-X, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, SEFA 1, SEFA 8 (Cabinet Surface Finish), UL
  • Electrical Duplexes: 2
  • Enclosure Height: 54.2"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: Fluorescent
  • Power Cord & Plug: 6.5' power cord with plug.
  • Sash Type: Cable and pulley
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 340.0 lbs
  • Estimated Shipping Weight metric: 154.0 kg
  • Dimensions: 36" w x 37.7" d x 54.0" h
  • Dimensions metric: 91.4 x 80.5 x 137.2
  • Electrical: 100-115 volts, 50/60Hz, 10 amps

Fast, Easy Filtered Fume Hood Installation

Watch as we demonstrate how fast and easy installation of a Protector® Echo™ or Airo™ Filtered Fume Hood is. No ducting, no external blower, and no building infrastructure redesign required. Perfect for new or retrofit applications where ducting would be impossible or where energy efficiency is a must.

Literature & Resources

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2015-2020)

      For models with the following part numbers manufactured between 2015 and August 2020.
      180 Series – 4', 5', 6' and 8'
      181 Series – 4', 5', 6' and 8' with side glass
      182 Series – 4', 5', 6' and 8' with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Floor-Mount only 
      184 Series – 3' and 4' small height models only (Airo) 

  • 3-Part Specs

    • Protector Airo Filtered Fume Hoods Specification

  • CAD Drawings

    • 3' Airo Filtered Fume Hood

      3' Airo Filtered Fume Hood

    • 3' Airo Filtered Fume Hood 37.7" Depth Revit Model

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Ductless (Carbon-Filtered) Enclosure Accessories

Accessories unique to the Paramount are offered.