Search

230V/60 Hz 1/2 HP Polypropylene Remote Blower

XPert Polypropylene Remote Blower 1200
  • XPert Polypropylene Remote Blower 1200
Catalog #: 4863504
Qty:

Attributes

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Direct Drive Motor
  • CFM: Less than 1000
  • Horsepower: 1/2
  • Inlet/Outlet: 5.88" Inlet, 6.30" Outlet
  • RPM Range Available: 2734-3500

Specifications

  • Estimated Shipping Weight: 45.0 lbs
  • Estimated Shipping Weight metric: 20.4 kg
  • Dimensions: 20.2"w x 14.1"d x 22.1"h
  • Dimensions metric: 51.3 x 35.8 x 56.1 cm
  • Electrical: 230V, 60 Hz, 9 amps

These direct-drive blowers are designed to handle the ventilation requirements of XPert Filtered Stations as well as other enclosures with high static pressure and low volume. Maximum 3600 RPM, 3 phase motor. 

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Cell Logic+ B2 Biosafety Cabinet on Stand

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.