Search

2' XPert Filtered Balance Station with Guardian Airflow Monitor 115V

Attributes

  • Product Category: Balance, Bulk Powder & Equipment Enclosures

Specifications

  • Estimated Shipping Weight: 170.0 lbs
  • Estimated Shipping Weight metric: 77.0 kg
  • Dimensions: 24.0" w x 29.0" d x 38.3" h
  • Dimensions metric: 61.0 x 73.7 x 97.3 cm
  • Electrical: 100-115V, 60 Hz

Catalog #
3940201-W1

Price: $5,430.00
Sale Price: $2,715.00

file_download Download Datasheet

2' XPert Filtered Balance Station with Guardian LED Airflow Monitor. 115V, 60 Hz. Used unit. Unit has paint scratches on top. Photo is representative only.

Serial Number: 170947779

View an equivalent item in new condition.

 

XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. The built-in HEPA filter removes particulates so that clean air is exhausted to the outside atmosphere. As its name implies, the XPert Filtered Balance Station is "stationary" because ducting to an exhaust system with a remote blower is required  (ductwork and blower sold separately).

These stations are often ideal for powder weighing applications found in pharmaceutical research and other industries. Interior dimensions accommodate large micro and analytical balances and containment-enhancing features ensure personnel safety.

Features

  • Deep 23.4" interior to accommodate large micro and analytical balances
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated rear baffle
  • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system
  • Minihelic pressure gauge
  • Glacier white and gray, dry powder epoxy-coated aluminum frame and steel rear plenum and baffle. No unreliable plastic-to-plastic bonding is used.
  • Pre-wired fluorescent lamp and switches for blower and light. Blower switch is connected to an electrical replay and junction box behind the front panel.
  • 1/4" thick tempered safety glass front sash and sides
  • 9.4" high sash opening
  • Ergonomic 10 degree angled and hinged sash that pivots upward, locks for loading and has a wiping seal to contain contaminants
  • Two utility ports
  • Particulate containment independently verified by SafeBridge Consultants, Inc.
  • Validation package

Required Accessories

  • Work surface
  • Supporting base
  • Remote blower
  • Ductwork
  • Carbon Filters for Some Models (see brochure)

Optional Accessories

  • Utility Shelves
  • Exhaust Dampers