Search

2' XPert Filtered Balance Station 115V

2' XPert Filtered Balance Station 115V
  • 2' XPert Filtered Balance Station 115V
Catalog #: 3940201-W1
Qty:
Sale Price: $2,977.50 Price: $5,955.00

Attributes

  • Product Category: Balance, Bulk Powder & Equipment Enclosures

Specifications

  • Estimated Shipping Weight: 170.0 lbs
  • Estimated Shipping Weight metric: 77.0 kg
  • Dimensions: 24.0" w x 29.0" d x 38.3" h
  • Dimensions metric: 60.1 x 73.7 x 97.3 cm
  • Electrical: 100-115V, 60 Hz

2' XPert Filtered Balance Station with Guardian LED Airflow Monitor. 115V, 60Hz. New, never used. Photo is representative only.

Serial Number: 190575242

 

XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. The built-in HEPA filter removes particulates so that clean air is exhausted to the outside atmosphere. As its name implies, the XPert Filtered Balance Station is "stationary" because ducting to an exhaust system with a remote blower is required  (ductwork and blower sold separately).

These stations are often ideal for powder weighing applications found in pharmaceutical research and other industries. Interior dimensions accommodate large micro and analytical balances and containment-enhancing features ensure personnel safety.

Our Product Representatives Are Here To Help