Search

2' Purifier HEPA-Filtered Enclosure 115V

2' Purifier HEPA-Filtered Enclosure 115V
  • 2' Purifier HEPA-Filtered Enclosure 115V
Catalog #: 3980202-W1
Qty:
Price: $5,870.00

Attributes

  • Product Category: Fume Hoods, Enclosures & Remote Blowers

Specifications

  • Estimated Shipping Weight: 125.0 lbs
  • Estimated Shipping Weight metric: 57.0 kg
  • Dimensions: 24.0" w x 28.6" d x 37.1" h
  • Dimensions metric: 61.0 x 72.6 x 94.2 cm
  • Electrical: 115V, 50/60 Hz, 3A

2' Purifier HEPA-Filtered Enclosure with analog airflow monitor. Guardian Airflow Monitor that continuously monitors airflow and has two LED lights to indicate when airflow is within or outside set point range. The green LED glows when airflow is within set point range. The red LED glows and an audible alarm sounds when airflow is outside set point range. 115V, 50/60 Hz. Used unit. Unit was used in tradeshows. In good condition. Photo is representative only; work surface and base stand are required and not included.

Serial Number: 210919004

 

Purifier HEPA Filtered Enclosures protect the user from agents that require Biosafety Level 1, 2 or 3 containment but no product protection. Exclusive features include: ergonomic air foil with aerodynamic Clean-Sweep airflow openings; upper dilution air supply; zone-perforated rear baffle; side-entry air foils; and upper containment sash foil. Other features include:nominal inflow velocity of 75 to 105 fpm; 99.99% efficient exhaust HEPA filter; variable speed built-in blower with vibration-isolated impeller and solid state control rated for 2 amps; intrinsically-safe, negative pressure design; Minihelic pressure gauge; low discharge volume and quiet operation; epoxy-coated aluminum and steel construction; fluorescent lamp; switches for blower and light; 1/4" thick tempered safety glass front sash and sides; 9.44" high sash opening; ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has side wiping seals to contain contaminants; two utility ports; particulate containment tested; and one-year warranty on parts and service.

NOTE: Returned as it was originally ordered in error, however, it was returned without packaging and has minor damage to the wrapper and scratches and scuffs in various locations.

Our Product Representatives Are Here To Help