Search

2' Paramount Ductless Enclosure

2' Paramount Ductless Enclosure
  • 2' Paramount Ductless Enclosure
Catalog #: 6963220
Qty:

Attributes

  • Region: International
  • Conformance: ANSI Z9.5, ASHRAE 110, CAN/CSA C22.2, SEFA 1, UL
  • Exhaust volume: 60 fpm (85 CFM), 80 fpm (115 CFM), or 100 fpm (145 CFM) with sash opening of 9.4"
  • Filters Available: HEPA, Radioisotope, Mixed Bed, Formaldehyde, Ammonia-Amine, Acid-Sulfur, Organic Vapor
  • Interior Height: 22.7"
  • Nominal Width: 2'
  • Outside ducting: Optional
  • Required accessories: 2 Carbon or HEPA Filters

Specifications

  • Estimated Shipping Weight: 200.0 lbs
  • Estimated Shipping Weight metric: 91.0 kg
  • Dimensions: 24" w x 29" d x 44" h
  • Dimensions metric: 61 x 74 x 111 cm
  • Electrical: 230V, 50/60 Hz, 3 amps, International

Paramount Ductless Enclosures are self-contained work stations, also known as ductless fume hoods, that use carbon filters to rid the laboratory of annoying or unsafe concentrations of organic solvents, formaldehyde, acid gases, ammonia, or radioisotopes. Unlike traditional fume hoods, they require no ducting so they can be moved from lab to lab. Paramount Ductless Enclosures are capable of using both carbon and 99.99% efficient HEPA filters for removing gaseous and particulate contaminants. Filters used in the Paramount are sold separately and come in seven types Ammonia-Amine, Acid-Sulfur, Organic Vapor, Formaldehyde-Formalin, Radioisotope, Mixed Bed and HEPA. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.



Changing Filters on a Labconco Paramount Ductless Enclosure

Brief video outlining the process of replacing the carbon or HEPA filters on Labconco's Paramount Ductless Enclosure.

Literature & Resources

  • Brochures

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • Paramount Filtered Ductless Enclosures

      For catalog numbers: 6963200, 6963220, 6963300, 6963301, 6963302, 6963320, 6963321, 6963322, 6963400, 6963401, 6963402, 6963403, 6963420, 6963421, 6963422, 6963423, 6963501, 6963503,6963521, 6963523,6963601, 6963603, 6963621, 6963623

      69632 (2' widths), 69633 (3'), 69634 (4'), 69635 (5') and 69636 (6') series Paramount Ductless Enclosures

      View Files

  • White Papers

    • Paramount White Paper

      White paper is titled "Safety, containment, filtration efficiency and energy conservation make the Paramount Ductless Enclosure a viable alternative to a ducted fume hood." Paper discusses the testing conducted on the Paramount Ductless Enclosure that shows carbon filter effectiveness and fume and particulate containment of particulates. Energy efficiency is also addressed.

      View Files

  • 3-Part Specs

    • Paramount Ductless Enclosures Specifications

      View Files

  • CAD Drawings

    • 2' Paramount Ductless Enclosure CAD

      22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 2' Nominal Width

      View Files

    • 3' Paramount Ductless Enclosure CAD

      32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width

      View Files

    • 3' Paramount Ductless Enclosure CAD

      22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width

      View Files

    • 3' Paramount Ductless Enclosure CAD

      32.0" Interior Height, Domestic Electrical Requirements, Yes Clear Back & Baffle, 3' Nominal Width

      View Files

    • 4' Paramount Ductless Enclosure CAD

      32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 4' Nominal Width

      View Files

    • 4' Paramount Ductless Enclosure CAD

      35.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 4' Nominal Width

      View Files

    • 4' Paramount Ductless Enclosure CAD

      22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 4' Nominal Width

      View Files

    • 4' Paramount Ductless Enclosure CAD

      32.0" Interior Height, Domestic Electrical Requirements, Yes Clear Back & Baffle, 4' Nominal Width

      View Files

    • 5' Paramount Ductless Enclosure CAD

      35.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 5' Nominal Width

      View Files

    • 5' Paramount Ductless Enclosure CAD

      32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 5' Nominal Width

      View Files

    • 6' Paramount Ductless Enclosure CAD

      35.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 6' Nominal Width

      View Files

    • 6' Paramount Ductless Enclosure CAD

      32.0" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 6' Nominal Width

      View Files

  • Revit

    • 3' Paramount Ductless Enclosure Revit

      22.7" Interior Height, Domestic Electrical Requirements, No Clear Back & Baffle, 3' Nominal Width

      View Files

  • Safety Data Sheets

    • Acid Impregnated Carbon Filter SDS

      Safety Data Sheet for the Acid Impregnated Carbon Filters used in FilterMate Portable Exhausters and Paramount Ductless Enclosures.

      View Files

    • Activated Carbon Radioisotope SDS

      Safety Data Sheet for Activated Carbon Filters used in Paramount Ductless Enclosures, Protector and Precise Glove Boxes, and Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Ammonia Impregnated Carbon Filter SDS

      Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

      View Files

    • Formaldehyde Impregnated Carbon Filter SDS

      Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Paramount Ductless Enclosures

      For validation of Paramount Ductless Enclosure specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Paramount Ductless Enclosures.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Paramount

      Declaration of Conformity for applicable models of the Paramount Ductless Enclosure

      View Files

    • ETL Authorization Mark for Paramount Ductless Enclosures

      This document from Intertek authorizes the use of the ETL mark on Paramount Ductless Enclosures.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ductless (Carbon-Filtered) Enclosure Accessories

Accessories unique to the Paramount are offered.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Recently Viewed Products