Search

18" ADA Protector Standard Storage Cabinet

Attributes

  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Specifications

  • Estimated Shipping Weight: 95.0 lbs
  • Estimated Shipping Weight metric: 43.0 kg
  • Dimensions: 18.0" w x 22.0" d x 31.5" to 32.75" h
  • Dimensions metric: 45.7 x 55.9 x 80.0 to 83.2 cm

Catalog #
990440025806-W1

Price: $1,375.00
Sale Price: $687.50

file_download Download Datasheet

18" wide ADA-compliant Protector Standard Storage Cabinet with single door with left-side hinge. Manual close door. Battleship gray color. New condition. Work surface is required (not included). Photo is representative only. Actual color can be seen in second photo.

Serial Number: 171049646

View an equivalent item in new condition (glacier white color).

 

Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.

Features

  • Support Labconco fume hoods
  • Durable epoxy-coated steel construction
  • Manual-closing, non-locking door(s)
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30"
  • Support loads up to 800 pounds