Search

16 Pipette Insert

16 Pipet Insert
  • 16 Pipet Insert
  • FlaskScrubber Accessories
Catalog #: 4595200
Qty:
Price: $700.00

Attributes

  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Holds 16 pipets, 1 ml to 50 ml. Includes two 1.25" mounting spindles and PVC-coated holder. One each. FlaskScrubber and FlaskScrubber Vantage Series Washers hold up to two 4495200 Inserts. 

Only compatible with Labconco glassware washer models manufactured prior to October 2020. 

Pipette Inserts permit direct injection cleaning of pipets. Self-sealing silicone check valves allow washing of partial or full loads. Type 304 stainless steel.

Our Product Representatives Are Here To Help