Search

15ml Tube Size PTFE-Coated Aluminum Block

15ml Tube Size Teflon-Coated Aluminum Block
  • 15ml Tube Size Teflon-Coated Aluminum Block
Catalog #: 7496300
Qty:
Price: $2,170.00

Attributes

  • Applicable Products: RapidVap Vacuum Evaporation System
  • Block Tube Capacity: 69

Specifications

  • Estimated Shipping Weight: 7.8 lbs
  • Estimated Shipping Weight metric: 3.5 kg

Block tube capacity: 69. Sample tube size: 15 ml conical centrifuge tubes, up to 15 ml. Maximum tube height: 150 mm. Sample volume: 11 ml. Actual sample volume depends on tube shape, height and vortex speed.

Blocks fit inside RapidVap Evaporation Systems. Glassware is required (not included).

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

 

GET SAMPLE PREP GUIDE

 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.