Search

1.5 ml microcentrifuge, 10.5 mm Aluminum Tube Rack (18 tubes)

18-place 1.5ml Microcentrifuge Aluminum Tube Rack_4026402
  • 18-place 1.5ml Microcentrifuge Aluminum Tube Rack_4026402
  • 1.5 ml microcentrifuge, 10.5 mm Aluminum Tube Rack (18 tubes)
Catalog #: 4026402
Qty:
Price: $238.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 2.0" x 6.0" x 1.5"

Holds 18 each 1.5 ml microcentrifuge tubes, 10.5 mm in diameter. Overall dimensions (w x d x h): 2.0 x 6.0 x 1.5" (51 x 152 x 38 mm).

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.