Search

14-Port Manifold

7201900 14-Port Manifold
  • 7201900 14-Port Manifold
Catalog #: 7201900
Qty:
Price: $3,385.00

Attributes

  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 21.0 lbs
  • Estimated Shipping Weight metric: 9.6 kg
  • Dimensions: 24.3" w x 10.6" d x 10.3" h
  • Dimensions metric: 61.7 x 26.9 x 26.2 cm

Manifold with 14 neoprene valves with plastic knobs that accommodate both 1/2" and 3/4" adapters for connection of flask. Includes one latching pin. For use with FreeZone Console Freeze Dryers only.

Manifolds are made of type 304 stainless steel and mount atop FreeZone Freeze Dryers.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.