Search

10-13 mm OD Test Tube Holder

Test Tube Holder
  • Test Tube Holder
Catalog #: 4546100
Qty:
Price: $350.00

Attributes

  • Applicable Rack Types: Test Tube Spindle
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 10.0 lbs
  • Estimated Shipping Weight metric: 4.5 kg
  • Dimensions: 14.3" w x 10.6" d x 6.0" h
  • Dimensions metric: 36.2 x 26.9 x 14.0 cm

Accommodates 150 each 10-13 mm OD tubes.

Test Tube Holders are add-on accessories to the Lower Test Tube Spindle Rack. The Holders keep tubes upright. Constructed of Type 304 stainless steel. For pre-2020 Glassware Washers.

Our Product Representatives Are Here To Help