The 42" interior height accommodates tall equipment such as pill presses, grinders, crushers and sieves, and the built-in blower returns HEPA-filtered air to the laboratory. These vented equipment enclosures may alternatively be ducted to the outside comply with USP standards for your application or connected to the FilterMate Portable Exhauster for HEPA and/or carbon filtered exhaust back into the laboratory.
- Patented rear baffle with zones of perforations promotes horizontal laminar airflow. The baffle sections pivot down or may be removed for cleaning.
- True bag-in/bag-out filter disposal system.
- Two adjustable height doors of 1/4" (0.6 cm) thick tempered safety glass. Door hinges are reversible to accommodate right or left side placement. Magnets keep doors securely closed.
- Interior height of 42" (107 cm) accommodates tall equipment such as pill presses, grinders, crushers and sieves.
- Built-in impeller with speed control and vibration-isolation supports. Blower has 40% reserve capacity to overcome filter loading.
- HEPA exhaust filter, 99.99% efficient, traps particles 0.3 micron in size so that clean air returns to the laboratory.
- Static-dissipative and durable epoxy-coated metal exterior, stainless steel interior sides and integral work surface, and safety glass doors.
- Pre-wired fluorescent lamp and separate switches for blower and light.