Room air is pulled into the enclosure through the front, flows to the baffle and finally passes through a 99.999% ULPA exhaust filter before returning to the laboratory or cleanroom. Stainless steel interior sides, removable baffle, removable air foil and integral work surface are easy to wipe down and keep clean. The first enclosures ever to be validated for nanomaterial containment as tested by NanoSafe, Inc.™: Labconco Protector Stainless Steel ULPA Filtered Glove Box and Labconco XPert Nano
- Deep interior easily accommodates large apparatus including analytical balances
- Patented Clean-Sweep air foil
- Upper dilution air supply
- Upper containment sash foil
- Patented, zone-perforated rear baffle
- Side-entry air foils
- Exhaust ULPA filter, 99.99% efficient on particles 0.12 micron in size
- Top-accessible ULPA filter for leak scanning of entire surface
- True bag-in/bag-out filter disposal system
- Guardian Airflow Monitor
- Type 304 stainless steel interior sides, baffle, air foil and integral work surface
- Glacier white and gray, dry powder epoxy-coated aluminum and steel exterior
- 1/4″ thick tempered safety glass front sash
- Intrinsically safe, negative pressure plenum design
- Pressure gauge to monitor filter loading
- Pre-wired fluorescent lamp and switches for blower and light
- Two utility ports for pass-through of electrical cords
- Particulate containment independently verified by NANOSAFE, INC.