XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. These stations are often ideal for powder weighing applications found in pharmaceutical research and other industries.
Specifications
Weight170.0
Dimensions24.0" w x 29.0" d x 38.3" h
Electrical230 volts, 50/60 Hz, no plug
Air Usage/Static Pressure with Sash at Working HeightAt 60 FPM, Exhausts 85 CFM at .35 - .41" H2o Static Pressure. At 80 FPM, Exhausts 115 CFM at .48 - .57" H2o Static Pressure
Airflow MonitorAnalog
Blower RequirementsRemote Blower or Filtermate Portable Exhauster(s) and Filters Required
Deep 23" or 30" interior to accommodate large micro and analytical balances
Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
Upper dilution air supply
Upper containment sash foil
Zone-perforated rear baffle
Side-entry air foils
Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
True bag-in/bag-out filter disposal system
Minihelic pressure gauge
Glacier white and gray, dry powder epoxy-coated aluminum frame and steel rear plenum and baffle. No unreliable plastic-to-plastic bonding is used.
Pre-wired fluorescent lamp and switches for blower and light. Blower switch is connected to an electrical replay and junction box behind the front panel.
1/4" thick tempered safety glass front sash and sides
9.4" or 12.0" high sash opening
Ergonomic 10 degree angled and hinged sash that pivots upward, locks for loading and has a wiping seal to contain contaminants
Two utility ports
Particulate containment independently verified by SafeBridge Consultants, Inc.
Validation package
Options
2', 3', 4', 5' and 6' widths
International electrical configuration
Built-in Guardian 1000 Digital Airflow Monitor or Guardian Airflow Monitor
Required Accessories (Not Included)
Work surface
Supporting base
Remote blower
Ductwork
Carbon Filters for Some Models (see brochure)
Optional Accessories
Utility Shelves
Exhaust Dampers
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696