A push button operated electric hydraulic lift raises the bulk powder container, and a beam senses the container’s location and triggers the lift mechanism to automatically stop at the optimal ergonomic access height. Systems includes a built-in blower, 99.99% efficient HEPA filter, true bag-in/bag-out filter disposal system, and pre-wired fluorescent light and switches for blower and light. No ducting is required when exhaust air is returned to the laboratory. Or may be exhausted to the outside with the addition of the optional Canopy Connection, ductwork and remote blower.
- True bag-in/bag-out filter disposal system
- Exhaust HEPA filter, 99.99% efficient on particles 0.3 microns in size
- Pre-wired fluorescent light and switches for blower and light
- Built in blower with dynamically-balanced, vibration-isolated motorized impeller and speed control.
- Tempered safety glass front sash and sides.
- Dry powder epoxy-coated steel exterior
- 2” square tubular steel base stand with leveling feet
- Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
- Upper dilution air supply with by-pass air
- Upper containment sash foil
- Zone-perforated rear baffle that pivots down for easy cleaning
- Side entry air foils
- Generous 30” interior depth and 32” interior height for large equipment
- Guardian 1000 digital airflow monitor
- Stainless steel work surface with front spill trough to catch spills
- 12” high sash opening
- Ergonomic angled sash with sealed gas-assisted springs may be pivoted upward and remains unassisted at 28” loading height
- Includes transfer caddy of glacier white, epoxy-coated 1” square tubular steel frame with 3” diameter casters with caddy latch and positioning plate
- Push-button operated electric hydraulic lift mechanism to automatically stop at the optimal access height
- Electronic beam to sense the location of container and trigger the lift mechanism to automatically stop at the optimal access height
- Left side-mounted waste chute (bags not included)
- Electrical fourplex receptacle located underneath the work surface