The Interconnect Kit includes the necessary hardware and tubing to install a WaterPro RO Station or 70 Liter Storage Tank to a glassware washer. This kit may be used with any SteamScrubber or FlaskScrubber Glassware Washer.
The pure water inlet on Labconco Glassware Washers are ¾” GHT. Our Glassware Washers also ship with a ¾” GHT to ¾” NPT adapter if you require that connection. The RO to Washer Connection Kit provides tubing and connections to connect a ¾” GHT fitting to a ¾” GHT fitting.