Type I water is ideal for many applications including instrumental trace element analysis, mixing standardized acid/base solutions, and media solutions. An optional UV lamp further reduces the bacteria and TOC levels necessary for life science applications.
Get free filters worth $900 with your WaterPro BT
- Compact all-in-one benchtop design
- Ultrapure Type I water, up to 18.2 megohm-cm
- Pure Type III RO water
- Thermoplastic housing with removable thermoplastic cover
- Dispensing valve that dispenses >0.5 liter per minute Type I water by pressing the dispense button
- 6 liter capacity RO-purified water storage tank
- Feedwater inlet tubing, 7' long, with 1/2" OD Male NPTM, BSPM or GAZ fitting and pre-filter screen
- RO reject tubing, 80" long
- 50 dB maximum noise level at a distance of 3 1/4 feet
- Distribution pump
- Continuous/intermittent recirculation
- Color LCD for display of operating modes, operating parameters, maintenance or alarm messages, and tank level. Alarms include filter cartridge change after set time has expired or amount of water has been reached, resistivity less than setpoint, incorrect filter installation, and water detected in tank while in flush mode
- Keypad for accessing display settings, function settings, and calibrations
- Power cord and plug