Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items.
Specifications
Weight100.0
Dimensions34.9" l x 19.0" w x 36.4" h
Metric Dimensions88.6 x 48.3 x 92.4 cm
Metric Weight (kg)20.0
Features
Upper open shelf transports and supports small electrical equipment
Lower 2.0" (5.1 cm) deep powder-coated steel, removable watertight pan holds wet or soiled glassware and other labware
Power strip with 115V, 60 Hz, 12A capacity, has 6 electrical outlets, cord bracket, anda 12-foot, 3-wire cord with plug
Two corrosion-resistant, one-piece, vacuum-formed ABS plastic drawers, 15.8" l x 14.9" w x 4.2" d (40.0 x 37.8 x 10.7 cm)
4" diameter (10 cm) casters, two with toe-locks
Carts and Benches Feature
Ready-to-roll, full factory assembly
Toe-locking casters
Durable and chemical-resistant, glacier white, powder-coated tubular steel frames
Lifetime guarantee
Corrosion-resistant
Carts Feature
4" casters to absorb vibration over rough, uneven floors
Ergonomic, molded plastic handle grips
ID Tag
Durable 18-gauge welded steel frames of 1" square tubing
Support up to 400 lbs (181 kg)
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696