Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing, color-coded fixture knob and color-coded hose connector.
Features
Stainless steel and PVC hoods require 1.375" dia. hole drilled in liner
Contact Labconco for chrome-plated brass hose connectors for stainless steel hoods
Inlet tubing is not included
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696