Stainless Steel Cart, holds a variety of laboratory supplies, equipment and miscellaneous containers. Features two removable polished Type 304 stainless steel pans that are 2" (51 mm) deep on three sides with one open side for easy equipment transfer from countertop to cart.