Designed for a wide variety of critical processes, the pure2 pairs the highest quality materials and technologies for unmatched protection of products and users. Only available in the U.S., Canada, and Puerto Rico.
Features
Maintains unidirectional GMP Grade A, ISO 5 conditions
Smooth and easy to clean 316L SST interior
Selectable positive or negative pressure operation
Large and fast airlocks to improve isolator productivity
High performance nanox catalytic converters for short decontamination cycles
Fully integrated, fast and safe H2O2 decontamination cycles with skanfog technology within each chamber
HEPA filtered supply air (H14) and exhaust air (dual H14)
Selectable positive or negative pressure operation
Modular space-saving design
Diverse range of customizations and integrations such as pass-throughs and environmental monitoring
Options
2 and 4 glove configurations
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696