Designed for a wide variety of critical processes, the pure2 pairs the highest quality materials and technologies for unmatched protection of products and users.
Unmatched Engineering
- Maintains unidirectional GMP Grade A, ISO 5 conditions
- Smooth and easy to clean 316L SST interior
- Selectable positive or negative pressure operation
- Large and fast airlocks to improve isolator productivity
- High performance nanox catalytic converters for short decontamination cycles
Precise & Reliable
- Fully integrated, fast and safe H2O2 decontamination cycles with skanfog technology within each chamber
- HEPA filtered supply air (H14) and exhaust air (dual H14)
- Selectable positive or negative pressure operation
Flexible & Customizable
- Modular space-saving design
- 2 and 4 glove configurations
- Diverse range of customizations and integrations such as pass-throughs and environmental monitoring
Only available in the U.S., Canada, and Puerto Rico.